TIDT443
July 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Programming the TPS26744E-Q1
1.5
Test Setup
2
Testing and Results
2.1
Efficiency and Loss Graphs
2.2
Efficiency and Loss Data
2.3
Thermal Images
3
Waveforms
3.1
Output Transitions
3.2
Output Ripple
1.3
Dimensions
The dimensions of the board are 4.95in × 3.45in.