TIDT443 July 2025
Shown is Port-A delivering 5V at 2.8A, and Port-B delivering 20V at 2.4A.
Input J1 (top left of board) connected to 48V source.
Port-A J130 is connected to USB-PD rated to 5A 24-pin male to male 1-meter cable. Other end of cable is connected to Power-Z KM003C being used as a load monitor. The other end of KM003C is connected to 1.7Ω load with CCx pins pulled down with 5.1k resistors to get 5V at 3A max.
Port-B J230 is connected to Power-Z KM003C being used as a clicker to get 20Vout 3A max. Other end of KM003C is connected to USB-PD rated to 5A 24-pin male to male 1-meter cable. Other end of cable is connected to a breakout board allowing the USB-PD power to be connected to an electronic load (not shown) through standard banana cables.
Figure 1-2 Test Setup