TIDT443 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Programming the TPS26744E-Q1
    5. 1.5 Test Setup
  7. 2Testing and Results
    1. 2.1 Efficiency and Loss Graphs
    2. 2.2 Efficiency and Loss Data
    3. 2.3 Thermal Images
  8. 3Waveforms
    1. 3.1 Output Transitions
    2. 3.2 Output Ripple

Programming the TPS26744E-Q1

Use either the TPS26742EQ1EVM or the TPS26744EQ1EVM (both orderable from ti.com) with a USB connection to a personal computer and three jumpers to the J10 connector on the PMP23501 board as shown in Figure 1-1. Both the PMP23501 and the above mentioned EVMs have male pins to make these three jumper connections easier. During programming, the PMP23501 needs 24V (or up to 60V) applied to the main input J1. The 3.3V from the PC USB connection powers the interface circuitry of the above mentioned EVMs.

To order either of the above mentioned EVMs and to program the PD controller on the PMP23501, click here.

PMP23501 Connections for Programming
                    the USB-PD Controller Figure 1-1 Connections for Programming the USB-PD Controller