TIDUES6 August 2020 – MONTH
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input voltage range (survivable) | -20 V to 40 V |
| Input supply voltage (operating) | 6 V to 18 V |
| X/Y adjustment motor max current, each motor | 150 mA |
| Fold motor maximum current | 7 A |
| Heater max current | 8 A |
| Electrochromic mirror current | 150 mA |
| Board layers | Two |
| Board form factor | 60.75 mm × 60.05 mm |