TIDUES6 August 2020 – MONTH
The testing was done using the TIDA-020027 PCB and the EXP-MSP430F5529 LaunchPad. The 12-V power supply was connected to pin 1 and 2 of connector J4. A side mirror assembly equipped with X&Y direction motor, fold motor, electrochromic mirror, and defogger is connected to the TIDA board on connector J1. Figure 3-5 shows the test set up.
Figure 3-5 TIDA-020027 Test
Set-up