Figure 3-13 and Figure 3-14 show the
start-up waveform showing the 54-V output voltage and the input AC voltage at
VINAC = 230 V AC and VINAC = 115 V AC,
respectively.
Figure 3-13 Start-up Waveform at
VINAC = 230 VAC and 500 W
Figure 3-14 Start-up Waveform at
VINAC = 115 VAC and 500 W