TIDUET3 February 2021
This section shows the efficiency, power factor, THD, and load regulation results at 115-V and 230-V AC input conditions.
Table 3-1 shows the data for VIN = 115-V AC.
| VINAC (V) | IINAC (A) | PINAC (W) | PF | THD (%) | VOUT (V) | IOUT (A) | POUT (W) | EFF (%) | Load % |
|---|---|---|---|---|---|---|---|---|---|
| 115.00 | 0.55 | 62.8 | 0.979 | 8.50 | 48.10 | 1.094 | 52.621 | 83.79 | 10% |
| 115.00 | 1.03 | 113.2 | 0.992 | 5.50 | 48.05 | 2.091 | 100.473 | 88.76 | 20% |
| 115.00 | 1.31 | 168.7 | 0.996 | 4.15 | 48.08 | 3.188 | 153.279 | 90.86 | 30% |
| 115.00 | 1.93 | 218.9 | 0.997 | 3.56 | 48.05 | 4.170 | 200.369 | 91.53 | 40% |
| 115.00 | 2.37 | 275.3 | 0.998 | 3.17 | 48.08 | 5.260 | 252.917 | 91.87 | 50% |
| 115.00 | 2.85 | 326.6 | 0.999 | 3.00 | 48.08 | 6.260 | 300.981 | 92.16 | 60% |
| 115.00 | 3.29 | 378.1 | 0.999 | 2.92 | 48.08 | 7.260 | 349.061 | 92.32 | 70% |
| 115.00 | 3.73 | 435.6 | 0.999 | 2.88 | 48.08 | 8.350 | 401.468 | 92.16 | 80% |
| 115.00 | 4.23 | 488.0 | 0.999 | 2.93 | 48.08 | 9.350 | 449.548 | 92.12 | 90% |
| 115.00 | 4.67 | 545.7 | 0.997 | 2.98 | 48.06 | 10.450 | 502.227 | 92.03 | 100% |
Table 3-2 shows the data for VIN = 230-V AC.
| VINAC (V) | IINAC (A) | PINAC (W) | PF | THD (%) | VOUT (V) | IOUT (A) | POUT (W) | EFF (%) | Load % |
|---|---|---|---|---|---|---|---|---|---|
| 230.00 | 0.55 | 61.6 | 0.860 | 25.00 | 48.11 | 1.094 | 52.632 | 85.44 | 10% |
| 230.00 | 1.03 | 110.9 | 0.948 | 14.50 | 48.06 | 2.091 | 100.493 | 90.62 | 20% |
| 230.00 | 1.31 | 165.6 | 0.971 | 9.50 | 48.08 | 3.188 | 153.279 | 92.56 | 30% |
| 230.00 | 1.93 | 214.8 | 0.979 | 7.65 | 48.06 | 4.170 | 200.410 | 93.30 | 40% |
| 230.00 | 2.37 | 269.8 | 0.985 | 6.14 | 48.08 | 5.260 | 252.917 | 93.74 | 50% |
| 230.00 | 2.85 | 319.6 | 0.988 | 5.34 | 48.08 | 6.260 | 300.981 | 94.17 | 60% |
| 230.00 | 3.29 | 369.3 | 0.990 | 4.78 | 48.08 | 7.250 | 348.580 | 94.39 | 70% |
| 230.00 | 3.73 | 424.4 | 0.992 | 4.34 | 48.08 | 8.350 | 401.468 | 94.60 | 80% |
| 230.00 | 4.23 | 474.1 | 0.993 | 4.14 | 48.08 | 9.325 | 448.346 | 94.57 | 90% |
| 230.00 | 4.67 | 529.9 | 0.994 | 3.91 | 48.06 | 10.420 | 500.785 | 94.51 | 100% |