TIDUEY0A November 2020 – December 2025
The INA630 is a precision, cost-optimized indirect current feedback instrumentation amplifier with low-input offset (0.7 μV/C) and typical gain drift (2.5 ppm/C) at gain of 100, which achieves ±0.02% current control accuracy over ±5°C temperature change. See also the INA630 Precision, 126dB CMRR, Indirect Current Feedback Instrumentation Amplifier data sheet.