TIDUEY0A November   2020  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Li-ion Cell Formation Equipment
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 System Design Theory
      1. 2.2.1 Feedback Controller
      2. 2.2.2 DC/DC Start-Up
      3. 2.2.3 High-Resolution PWM Generation
      4. 2.2.4 Output Inductor and Capacitor Selection
      5. 2.2.5 Current and Voltage Feedback
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P650DK
      2. 2.3.2 ADS9324
      3. 2.3.3 INA630
      4. 2.3.4 UCC27284
      5. 2.3.5 REF50E
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software
      1. 3.2.1 Opening the Project Inside Code Composer Studio
      2. 3.2.2 Project Structure
      3. 3.2.3 Software Flow Diagram
    3. 3.3 Test Setup
      1. 3.3.1 Hardware Setup to Test Bidirectional Power Flow
      2. 3.3.2 Hardware Setup to Tune the Current and Voltage Loop
      3. 3.3.3 Hardware Setup for Current and Voltage Calibration
      4. 3.3.4 Lab Variables Definitions
      5. 3.3.5 Test Procedure
        1. 3.3.5.1 Lab 1. Open-Loop Current Control Single Phase
          1. 3.3.5.1.1 Setting Software Options for Lab 1
          2. 3.3.5.1.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.1.3 Running the Code
        2. 3.3.5.2 Lab 2. Closed Loop Current Control Single Channel
          1. 3.3.5.2.1 Setting Software Options for Lab 2
          2. 3.3.5.2.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.2.3 Run the Code
        3. 3.3.5.3 Lab 3. Open Loop Voltage Control Single Channel
          1. 3.3.5.3.1 Setting Software Options for Lab 3
          2. 3.3.5.3.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.3.3 Running the Code
        4. 3.3.5.4 Lab 4. Closed Loop Current and Voltage Control Single Channel
          1. 3.3.5.4.1 Setting Software Options for Lab 4
          2. 3.3.5.4.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.4.3 Running the Code
        5. 3.3.5.5 Lab 5. Closed Loop Current and Voltage Control Four Channels
          1. 3.3.5.5.1 Setting Software Options for Lab 5
          2. 3.3.5.5.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.5.3 Running the Code
        6. 3.3.5.6 Calibration
    4. 3.4 Test Results
      1. 3.4.1 Current Load Regulation
      2. 3.4.2 Voltage Load Regulation
      3. 3.4.3 Current Linearity Test
      4. 3.4.4 Voltage Loop Linearity Test
      5. 3.4.5 Bidirectional Current Switching Time
      6. 3.4.6 Current Step Response
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History
Setting Software Options for Lab 3
  1. Open the CCS project as outlined in Section 3.2.1. If using the powerSUITE, go to Step 2; otherwise jump to 3
  2. Open the SYSCONFIG page and perform the following steps under the Build Options section:
    • Select Lab 3: Single Channel Open-Loop CV Control for the lab
    • Select any of the four channels
    • Enable the SFRA
    • Save the page
  3. When using the non-powerSuite version of the project, the above settings are directly modified in the solution_settings.h file.
    #define LAB_NUMBER (3)
    #define CHANNEL_NUMBER (3)
    #define SFRA_ENABLED (true)
TIDA-010086 Build Option for Lab 3Figure 3-22 Build Option for Lab 3