TIDUEY0A November   2020  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Li-ion Cell Formation Equipment
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 System Design Theory
      1. 2.2.1 Feedback Controller
      2. 2.2.2 DC/DC Start-Up
      3. 2.2.3 High-Resolution PWM Generation
      4. 2.2.4 Output Inductor and Capacitor Selection
      5. 2.2.5 Current and Voltage Feedback
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P650DK
      2. 2.3.2 ADS9324
      3. 2.3.3 INA630
      4. 2.3.4 UCC27284
      5. 2.3.5 REF50E
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software
      1. 3.2.1 Opening the Project Inside Code Composer Studio
      2. 3.2.2 Project Structure
      3. 3.2.3 Software Flow Diagram
    3. 3.3 Test Setup
      1. 3.3.1 Hardware Setup to Test Bidirectional Power Flow
      2. 3.3.2 Hardware Setup to Tune the Current and Voltage Loop
      3. 3.3.3 Hardware Setup for Current and Voltage Calibration
      4. 3.3.4 Lab Variables Definitions
      5. 3.3.5 Test Procedure
        1. 3.3.5.1 Lab 1. Open-Loop Current Control Single Phase
          1. 3.3.5.1.1 Setting Software Options for Lab 1
          2. 3.3.5.1.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.1.3 Running the Code
        2. 3.3.5.2 Lab 2. Closed Loop Current Control Single Channel
          1. 3.3.5.2.1 Setting Software Options for Lab 2
          2. 3.3.5.2.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.2.3 Run the Code
        3. 3.3.5.3 Lab 3. Open Loop Voltage Control Single Channel
          1. 3.3.5.3.1 Setting Software Options for Lab 3
          2. 3.3.5.3.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.3.3 Running the Code
        4. 3.3.5.4 Lab 4. Closed Loop Current and Voltage Control Single Channel
          1. 3.3.5.4.1 Setting Software Options for Lab 4
          2. 3.3.5.4.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.4.3 Running the Code
        5. 3.3.5.5 Lab 5. Closed Loop Current and Voltage Control Four Channels
          1. 3.3.5.5.1 Setting Software Options for Lab 5
          2. 3.3.5.5.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.5.3 Running the Code
        6. 3.3.5.6 Calibration
    4. 3.4 Test Results
      1. 3.4.1 Current Load Regulation
      2. 3.4.2 Voltage Load Regulation
      3. 3.4.3 Current Linearity Test
      4. 3.4.4 Voltage Loop Linearity Test
      5. 3.4.5 Bidirectional Current Switching Time
      6. 3.4.6 Current Step Response
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History
Building and Loading the Project and Setting up Debug Environment

Use the following steps to build and load the project and to set up the debug environment.

  1. Right-click on the project name and click Rebuild Project.
  2. The project builds successfully.
  3. In the Project Explorer, make sure the correct target configuration file is set as Active under targetConfigs.
  4. Click RunDebug to launch a debugging session.
  5. The project then loads on the device and the CCS debug view becomes active. The code halts at the start of the main routine.
  6. To add the variables in the watch/expressions window, click ViewScripting Console to open the scripting console dialog box. On the upper right corner of this console, click on Open and then browse to setupdebugenv_chX.js the script file located inside the project folder. This populates the watch window with the appropriate variables needed to debug the system.
  7. Click on the Continuous Refresh button TIDA-010086 on the watch window to enable continuous update of values from the controller.