TIDUEY5 January 2021
Ultra-low current consumption:
Typical 100-μA when in standby mode
Typical 10-μA when in shipping mode
High cell voltage accuracy without calibrations:
±5 mV at 25°C; ±10 mV at 0°C–60°C; ±15 mV at –40°C to 85°C
Robust battery cell protection, including:
Primary: cell overvoltage, cell undervoltage, two levels overcurrent discharge, overcurrent charge, discharge short circuit and overtemperature
Secondary: cell over voltage, cell undervoltage and overtemperature
Other system protections, including: cell open wire and host watchdog
Support random cell connections
Reverse charger and high voltage on PACK side
High-side N-channel MOSFETs and strong driving capability