TIDUEY5 January 2021
Table 3-4 summarizes the equipment used for testing.
| Equipment | Model or Description |
|---|---|
| Oscilloscope | Tektronix DPO 2024B |
| DC Power supply | Chroma 62050P-100-100 |
| Electronic load | Chroma 63106 |
| Multimeter | Agilent 34401A |
| DC Power supply | DAHUA DH1718G-4 |
| Communication adapter | Texas Instruments EV2300 or EV2400 |
| MSP430 programmer | MSP430 LaunchPad™ |
| BQ77216 EVM | BQ77216 EVM |
BQStudio is recommended for the first time to debug the board, it is available on ti.com.