TIDUEY5 January 2021
Table 2-1 lists the key system specifications of this design.
| Parameter | Conditions | Spec Range | Unit | ||
|---|---|---|---|---|---|
| Minimum | Typical | Maximum | |||
| Cell architecture | BQ76942 | 3 | 10 | Series | |
| BQ769142 | 3 | 14 | Series | ||
| BQ76952 | 3 | 16 | Series | ||
| Cell balancing peak current | Cell voltage: 4000 mV | 117 | mA | ||
| Charge current | 27 | A | |||
| Discharge current | 27 | A | |||
| Pre-discharge current | Pack voltage: 48 V | 160 | mA | ||
| Cell Voltage accuracy | 25°C | ±5 | mV | ||
| 0°C–60°C | ±10 | mV | |||
| Pack current accuracy | < 2 A | ±10 | mA | ||
| > 2 A | ±0.5 | % | |||
| Primary OV protection | Threshold | 4200 | mV | ||
| Delay | 2 | s | |||
| Secondary OV protection | Threshold | 4325 | mV | ||
| Delay | 1 | s | |||
| Primary UV protection | Threshold | 2530 | mV | ||
| Delay | 2 | s | |||
| Secondary UV protection | Threshold | 2250 | mV | ||
| Delay | 1 | s | |||
| OCD protection - level 1 | Threshold | 10 | A | ||
| Delay | 425 | ms | |||
| OCD protection - level 2 | Threshold | 30 | A | ||
| Delay | 56 | ms | |||
| OCC protection | Threshold | 10 | A | ||
| Delay | 425 | ms | |||
| SCD protection | Threshold | 200 | A | ||
| Delay | 300 | µs | |||
| Over temperature protection | Charge | 55 | °C | ||
| Discharge | 60 | °C | |||
| Under temperature protection | Charge | 0 | °C | ||
| Discharge | –20 | °C | |||
| Maximum pack+ voltage | Charge MOSFET off | 120 | V | ||
| Standby mode current consumption | 100 | µA | |||
| Ship mode current consumption | 10 | µA | |||