TIDUF15 March 2023
The TPS55288 provides 5 V, 9 V, 15 V and 20 V. The external FET switch LM73100 switches the power path of TPS55288 to USB Type-C VBUS. Note that the TPS65994 can also source 5 V, only to the USB Type-C VBUS. The internal power path of TPS65994 must be disabled when the voltage is provided by TPS55288. The configuration file generated from the Application Customization Tool can be used to disable the internal power path. Additionally, the TPS65994 manages the GPIOs to activate the power path of the TPS55288. GPIO7 activates port 1 of the power source, while GPIO8 activates port 2 of the power source.