TIDUF15 March 2023
Upstream USB Type-C ports are the host interfaces used only for the evaluation purposes in this reference design. As part of evaluation, the ports are used to connect the USB Type-C signals to an independent processor platform like an Intel CPU, Sitara™, and so forth. In a typical industrial PC application this reference design is incorporated on the Single Board Computer (SBC) or carrier board. Furthermore, the USB Type-C redriver signals are directly connected to the USB Type-C port of the CPU or MPU.