TIDUF15 March 2023
This reference design with a USB Type-C power delivery controller, a USB 3.2 ×2 adaptive linear redriver and a multiprotocol bidirectional linear redriver provides up to 60 W of total power at a range of 5 V to 20 V with a maximum of 3 A. The redrivers support USB 3.2 (10Gbps), USB 3.2 ×2 (20Gbps) and DisplayPort 1.4 (8.1Gbps). This reference design can be used in industrial PC and HMI applications.
The redriver corrects signal integrity issues between the host and device resulting in a more robust system. The PD subsystem consists of a USB-PD controller and adjustable buck-boost DC/DC converter. The PD controller communicates with the redrivers to enable the USB or DP switching path and also controls the DC/DC converter and the redrivers via I2C protocol. The PD controller interacts with the USB Type-C devices plugged into the USB Type-C connectors over the configuration channel (CC) lines which enable the corresponding paths in the redriver and set the desired voltage and current in the DC/DC converters.
The USB Type-C PD and redriver reference design can be integrated with an Intel CPU (Elkhart Lake, Alder Lake, Tiger Lake) with TI's Sitara™ MPU, and other CPU or MPU designs that have USB 3 or DP capabilities, or both.