TIDUF15 March   2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 PD Controller - TPS65994BF
      2. 2.2.2 LM73100
      3. 2.2.3 Redriver TUSB1104
      4. 2.2.4 Redriver TUSB1044
      5. 2.2.5 TUSB216I
      6. 2.2.6 Buck-Boost DC/DC Converter - TPS55288
      7. 2.2.7 System Power
        1. 2.2.7.1 Reverse Polarity Protection Diode - LM74500-Q1
        2. 2.2.7.2 TPS51225
        3. 2.2.7.3 External MOSFET - CSD87330Q3D
      8. 2.2.8 Upstream and Downstream USB Type-C Ports
        1. 2.2.8.1 Downstream Ports
          1. 2.2.8.1.1 ESD Protection - TPD6S300A
          2. 2.2.8.1.2 ESD Protection - ESD122
        2. 2.2.8.2 Upstream Ports
        3. 2.2.8.3 Sideband Signal Interface
      9. 2.2.9 MCU Debug Interface
  8. 3System Design Theory
    1. 3.1 PD Controller and I2C Communication
      1. 3.1.1 I2C Interfaces of PD Controller - TPS65994
      2. 3.1.2 I2C Commands to Control the DC/DC Converter - TPS55288
      3. 3.1.3 I2C Commands to Control the Redriver - TUSB1104
      4. 3.1.4 I2C Commands to Control the Redriver - TUSB1044
      5. 3.1.5 I2C MCU Debug Interface
      6. 3.1.6 USB Type-C® VBUS Power Generation
  9. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Test Procedure to Validate Power Delivery
  10. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  11. 6About the Author

Buck-Boost DC/DC Converter - TPS55288

The TPS55288 is a synchronous four-switch buck-boost DC/DC converter capable of regulating the output voltage at, above, or below the input voltage which in this case is 12 V. Two such DC/DC converters are connected between the PD controller and USB Type-C connectors with each serving one USB Type-C channel. The TPS55288 provides output voltages between 5 V to 20 V, depending upon the voltage negotiated by the PD controller with the connected USB Type-C device. The PD controller communicates with TPS55288 via I2C interface.