TIDUF23A May   2023  – May 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  UCC5880-Q1
      2. 2.3.2  F29H859TU-Q1
      3. 2.3.3  UCC14240-Q1
      4. 2.3.4  UCC33421-Q1
      5. 2.3.5  AMC0386-Q1
      6. 2.3.6  AMC0381D-Q1
      7. 2.3.7  TCAN1043-Q1
      8. 2.3.8  ISO1042-Q1
      9. 2.3.9  ALM2403-Q1
      10. 2.3.10 LM5158-Q1
      11. 2.3.11 LM74202-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Microcontrollers
        1. 2.4.1.1 Microcontroller – C2000™
      2. 2.4.2 Isolated Bias Supply
      3. 2.4.3 Power Tree
        1. 2.4.3.1 Introduction
        2. 2.4.3.2 Power Tree Block Diagram
        3. 2.4.3.3 12V Distribution and Control
        4. 2.4.3.4 Gate Drive Supply
        5. 2.4.3.5 5V Supply Domain
        6. 2.4.3.6 Current and Position Sensing Power
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Hardware Board Overview
        1. 3.1.1.1 Control Board
        2. 3.1.1.2 MCU SOM Evaluation Board – C2000™
        3. 3.1.1.3 Gate Driver and Bias Supply Board
        4. 3.1.1.4 DC Bus Voltage Sense
        5. 3.1.1.5 SiC Power Module
          1. 3.1.1.5.1 XM3 SiC Power Module
          2. 3.1.1.5.2 Module Power Terminals
          3. 3.1.1.5.3 Module Signal Terminals
          4. 3.1.1.5.4 Integrated NTC Temperature Sensor
        6. 3.1.1.6 Laminated Busing and DC Bus Capacitors
          1. 3.1.1.6.1 Discharge PCB
    2. 3.2 Test Results
      1. 3.2.1 Isolated Bias Supply
      2. 3.2.2 Isolated Gate Driver
      3. 3.2.3 Inverter System
  10. 4General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6Revision History

UCC33421-Q1

UCC33421-Q1 is an automotive qualified DC/DC power module with 5kVRMS isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The module integrates a transformer and DC/DC controller with a proprietary architecture to provide 1.5W (typical) of isolated power with low EMI. UCC33421-Q1 integrates protection features for increased system robustness. The module also has an enable pin, synchronization capability, wide input (3.0V to 5.5V) options, and regulated 5V or 3.3V output options with headroom.