Real-time, variable gate drive strength features
enable improved system efficiency by minimizing the SiC switching power losses
and the accurate bias supply minimizes conductive losses
Isolated gate drivers, bias supply modules, and
highly integrated voltage sensing devices for the
direct connection to the high-voltage source
significantly reduce PCB area
High-performance microcontroller (MCU) with three
C29 real-time digital signal processor (DSP)
cores enable motor control loop with < 2µs to
help minimize torque ripple and to provide smooth
speed and torque current profiles to the traction
motor
A system-on-module design with 3 × 120
high-speed, high-density connectors supports
higher pin demands for MCU evaluation
UCC5880-Q1 and F29H859TU-Q1 are Functional
Safety-Compliant devices
Enhanced system-reliability rated with reinforced
capacitive isolation technology and early failure
detection