TIDUF34 july 2023
The TPS2660 is part of the TPS2660x family of devices. These devices are compact, feature-rich, high-voltage eFuses with a full set of protection features. The wide supply input range of 4.2 V to 60 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±60 V. Integrated back-to-back FETs provide a reverse current blocking feature making the device an excellent choice for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source, and device protection are provided with many adjustable features including overcurrent, output slew rate, and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high-voltage rating of the TPS2660x helps to simplify the system design for surge protection.
A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low-current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).
The devices are available in a 5-mm × 4.4-mm, 16-pin HTSSOP as well as 5-mm x 4-mm, 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.