TIDUF44 January   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 BQ76907
      2. 2.2.2 BQ76905
      3. 2.2.3 BQ77207
      4. 2.2.4 MSPM0L1106
      5. 2.2.5 TCAN1042
      6. 2.2.6 TPSM365R6V5
      7. 2.2.7 TLV704
      8. 2.2.8 TMP61
  9. 3System Design Theory
    1. 3.1 Primary Protection Design
    2. 3.2 Secondary Protection
    3. 3.3 Other Circuit Design
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Cell Voltage Accuracy
      2. 4.4.2 Pack Current Accuracy
      3. 4.4.3 Protection
      4. 4.4.4 Cell Balancing
      5. 4.4.5 Working Modes Transition
      6. 4.4.6 Thermal Performance
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Hardware Requirements

Figure 4-1 identifies different items on the TIDA-010268 board. Descriptions of these parts are provided in the following list:

  • Connector J2 and J3: This connector is designed to connect with the MSPM0 LaunchPad™ Development Kit. A direct connection can be made with the MSPM0 LaunchPad or a separate control (such as connecting I2C to EV2400 and use the BQ studio for control).
  • Connector J4: Shorting J4 can make the 3.3-V output by BQ7690x provide to the 3.3 V pin of J2.
  • Connector J5: CAN interface, to use this enable 5-V Buck.
  • Connector J6: Shorting J6 can make the 3.3-V output of the TLV704 provide current to the 3.3 V J2 pin. (If using TLV704, enable TPSM365R6V5RDNR first.)
  • Connector J7: Shorting J6 can make the 5-V output of TPSM365R6V5RDNR provide current to the 5-V pin of J2. (If using TPSM365R6V5RDNR, set J2:BUCK EN pin to high.)
  • Connector J8: Battery cell connector, connect cell7 to cell1 from left to right. If using less than 7 cells, short the corresponding pins according to the BQ76907 2-Series to 7-Series High Accuracy Battery Monitor and Protector for Li-Ion,Li-Polymer, LiFePO4 (LFP), and LTO Battery Packs data sheet.
GUID-20230911-SS0I-45LX-J9LF-FMDTLL1GVGBT-low.svgFigure 4-1 Hardware Board Overview