TIDUFE3A July   2025  – January 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7A03
      2. 2.3.2 REF35
      3. 2.3.3 TVS3301
      4. 2.3.4 OPA391
      5. 2.3.5 AFE881H1
      6. 2.3.6 AFE882H1
      7. 2.3.7 SN74LV8T165
      8. 2.3.8 TMUX1219
  9. 3System Design Theory
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Linearity Tests
        1. 4.3.1.1 Linearity Tests Summary
      2. 4.3.2 Noise Tests and Current Histogram
        1. 4.3.2.1 Noise Tests and Current Histogram Summary
      3. 4.3.3 Step Response
        1. 4.3.3.1 Step Response Summary
      4. 4.3.4 Start-Up
      5. 4.3.5 MCU Current
        1. 4.3.5.1 MCU Current Summary
      6. 4.3.6 System Currents
        1. 4.3.6.1 Summary of System Currents
      7. 4.3.7 ADC Input
      8. 4.3.8 Temperature Input
        1.       39
      9. 4.3.9 Complete Signal Chain
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

TPS7A03

The TPS7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that can source 200mA with excellent transient performance.

The TPS7A03, with an ultra-low IQ of 200nA, is designed specifically for applications where very-low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes ultra-low, 3nA IQ that helps increase the shelf life of the battery.

The TPS7A03 has an output range of 0.8V to 5.0V available in 50mV steps to support the lower core voltages of modern microcontrollers (MCUs).

The TPS7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating and helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.