TIDUFE3A July 2025 – January 2026
| PARAMETER | SPECIFICATION |
|---|---|
| Loop supply voltage | 8V to 30V |
| Loop current range | 3mA to 24mA |
| Resolution | 16 bit |
| RMS noise | < 0.5µA |
| Peak-to-peak noise | < 3µA |
| Settling time | < 1ms |
| Power supply output | 3.3V, 1.8V |
| Power supply output current | 2mA |
| Reference voltage output | 1.25V |
| Interface to MCU | SPI, UART |