TIDUFE3A July 2025 – January 2026
For testing the complete signal chain, including ADC, signal processing and AFE882H2, a simple pressure cell simulator creates three voltage steps. The simulator uses the schematic shown in Figure 4-61 to simulate the sensor bridge. The simulator creates voltage steps that simulate low, medium, and maximum readings.
The minimum voltage targets 0mV, but resistor tolerances create a slightly higher value. The medium setting produces 1.86mV and the maximum produces 3.83mV.
For testing, engineers determined calibration values based on ADC readings for the three simulator steps. Engineers also determined DAC settings corresponding to desired current readings and apply a linearization function using the temperature reading. Table 4-9 shows measured ADC readings, ADC voltage, and measured noise. The DAC settings relate to previous tests. All tests simulate the RTD with a 100Ω resistor.
Figure 4-62 shows the test setup.
| SIMULATOR SETTING | ADC READING HEX | ADC VOLTAGE | ADC PEAK-TO-PEAK NOISE | DESIRED OUTPUT CURRENT | DAC SETTING |
|---|---|---|---|---|---|
| Minimum | 0x4474e | 0.32mV | 5810 digits (6.7µV) | 4mA | 0xbb8 |
| Medium | 0x1bbaf8 | 2.11mV | 8093 digits (9.4µV) | 12mA | 0x6df6 |
| Maximum | 0x31b87e | 3.79mV | 6763 digits (7.8µV) | 20mA | 0xd034 |
The pressure_temp_adc_condition.c file contains the resulting calibration and offset values.
static int32_t h0 = 27340;
...
static int32_t g0 = 18135484;
...
static int32_t n0 = 421023099;
...
static int32_t P_offset = -1769446;
static int32_t T_offset = 0;This configuration allows measurement of loop current for the complete system with three different simulator settings.
With the simulator set to minimum, the system produces an expected current of 4mA. The measurements in Figure 4-63 to Figure 4-66 show the raw ADC reading including noise with histogram, as well as the measured loop current with histogram. The average loop current measures 4.00mA with peak-to-peak noise of 33µA.
The same test uses the medium setting with an expected current of 12mA. The measurements in Figure 4-67 to Figure 4-70 show the raw ADC reading including noise with histogram, as well as the measured loop current with histogram. The average loop current measures 12.02mA with peak-to-peak noise of 40µA.
The test also uses the maximum setting with an expected current of 20mA. The measurements in Figure 4-71 to Figure 4-74 show the raw ADC reading including noise with histogram, as well as the measured loop current with histogram. The average loop current measures 20.06mA with peak-to-peak noise of 37µA.