TIDUFE6A September   2025  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Control Pilot
        1. 2.2.1.1 Signals
        2. 2.2.1.2 Duty Cycle
        3. 2.2.1.3 Signal State
        4. 2.2.1.4 Control Pilot Signal Circuit
        5. 2.2.1.5 EV Simulation Circuit
      2. 2.2.2 HomePlug Green PHY - Powerline Communication
        1. 2.2.2.1 HomePlug Green PHY Circuit
      3. 2.2.3 Proximity Pilot
        1. 2.2.3.1 Type 1 and NACS
        2. 2.2.3.2 Type 2
        3. 2.2.3.3 Proximity Detection Circuit
      4. 2.2.4 GB/T – ChaoJi
        1. 2.2.4.1 Signals
        2. 2.2.4.2 GB/T
        3. 2.2.4.3 ChaoJi
        4. 2.2.4.4 Schematics
        5. 2.2.4.5 EV Simulation
      5. 2.2.5 CHAdeMO
        1. 2.2.5.1 Signals
        2. 2.2.5.2 Standard
        3. 2.2.5.3 Schematics
          1. 2.2.5.3.1 High-Side Switch (CS1)
          2. 2.2.5.3.2 Low-Side Switch (CS2)
          3. 2.2.5.3.3 Proximity Detection
          4. 2.2.5.3.4 Vehicle Charge Permission
        4. 2.2.5.4 EV Simulation
      6. 2.2.6 Pluck Lock
        1. 2.2.6.1 Signals
        2. 2.2.6.2 Schematics
        3. 2.2.6.3 Motor Driver
        4. 2.2.6.4 Solenoid Driver
      7. 2.2.7 Temperature Sensing
        1. 2.2.7.1 Signals
        2. 2.2.7.2 Schematics
        3. 2.2.7.3 Calculation
      8. 2.2.8 Connectivity
        1. 2.2.8.1 RS-485
        2. 2.2.8.2 RS-232
        3. 2.2.8.3 CAN
      9. 2.2.9 General Purpose Input/Output
        1. 2.2.9.1 Digital Input
        2. 2.2.9.2 Analog Input
        3. 2.2.9.3 Digital Output
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0G3507
      2. 2.3.2 AM62L
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
    2. 3.2 Test Setup
      1. 3.2.1 Power Supply Options
      2. 3.2.2 XDS110 Debug Probe
        1. 3.2.2.1 Application (or Back Channel) UART
        2. 3.2.2.2 Using an External Debug Probe Instead of the Onboard XDS110
      3. 3.2.3 Connecting to the AM62L-EVM
      4. 3.2.4 Connector, Pin Header, and Jumper Settings
    3. 3.3 Test Results
      1. 3.3.1 Control Pilot
        1. 3.3.1.1 TLV1805 Output Rise and Fall Time
        2. 3.3.1.2 Control Pilot Signal Voltage Accuracy in Different States
      2. 3.3.2 GB/T ChaoJi
        1. 3.3.2.1 GB/T Signal Voltage Accuracy
        2. 3.3.2.2 ChaoJi Signal Voltage Accuracy in Different States
      3. 3.3.3 Digital and Analog Input
        1. 3.3.3.1 Digital In
        2. 3.3.3.2 Analog In
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

HomePlug Green PHY - Powerline Communication

While the basic signaling is handled by the control pilot, the DIN 70121, ISO 15118 standard (Road vehicles - Vehicle-to-grid communication interface) is developed to allow more advanced communication between electric vehicles and charging stations. This standard introduces secure communication and high-level data exchange, including encryption and authentication mechanisms.

ISO 15118 standardizes the communication of the charging parameters, such as voltage levels, current limits, and charging states which are constantly updated during a charging session. In addition to that, the standard enables advanced features like plug and charge, enabling payment without user interaction or Vehicle-to-Grid (V2G) for bidirectional power transfer.

Part 3 of ISO 15118 defines the HPGP standard as physical layer for this kind of communication. The HPGP standard is a powerline communication (PLC) architecture, operating in the 2MHz to 30MHz frequency band and supports data rates up to 10Mbps. The TIDA-010939 supports the Lumissil® IS32CG5317 HPGP device. The PHY is connected to the AM62L through a serial-peripheral interface (SPI).

For the latest information and support, contact Lumissil: