TIDUFK2 September   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processing
      2. 2.2.2 Voltage and Current Sensing
        1. 2.2.2.1 Voltage Measurement
        2. 2.2.2.2 Current Measurement
      3. 2.2.3 Solenoid – Relay Driver
      4. 2.2.4 Temperature Measurement
    3. 2.3 Highlighted Products
      1. 2.3.1 CC2340R53
      2. 2.3.2 OPA2323
      3. 2.3.3 DRV8213
      4. 2.3.4 TMP236A2
  9. 3System Design Theory
    1. 3.1 Software Architecture
      1. 3.1.1 System Initialization
      2. 3.1.2 Sample Acquisition
      3. 3.1.3 Sample Processing and Task Prioritization
    2. 3.2 Circuit Breaker Functionality
      1. 3.2.1 Breaker State and Relay Control
      2. 3.2.2 Instantaneous Short-Circuit Trip
      3. 3.2.3 Inverse-Time Overload Trip
    3. 3.3 Electrical Metrology
    4. 3.4 Zigbee Connectivity
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Connections and Test Points
    2. 4.2 Test Setup
      1. 4.2.1 Connecting the TIDA-011030 to the Metering Test Equipment
      2. 4.2.2 Power-Supply Options
      3. 4.2.3 Metrology Calibration
      4. 4.2.4 Test-Data Acquisition and Error Calculation
    3. 4.3 Test Results
      1. 4.3.1 Relay Control and Protection
        1. 4.3.1.1 Relay Pull-In and Holding PWM
        2. 4.3.1.2 Instantaneous Trip and Relay-Opening Latency
        3. 4.3.1.3 Inverse-Time Overload Trip
      2. 4.3.2 Metering
      3. 4.3.3 Real-Time Software Performance
      4. 4.3.4 Zigbee Functional Test
  11. 5Design and Documentation Support
    1. 5.1 Tools and Software
      1. 5.1.1 Tools
      2. 5.1.2 Software
    2. 5.2 Documentation Support
    3.     Trademarks
  12. 6About the Author

Instantaneous Short-Circuit Trip

The instantaneous short-circuit protection uses two complementary detection paths: a sample-based current threshold and the ADC hardware window comparator.

The sample-based protection is configured in breaker_config.h using the following parameters:

  • Rated current: 16A
  • Instantaneous-trip multiplier: 3.25
  • Consecutive-sample requirement: 3 samples

The resulting RMS and peak trip thresholds are:

Equation 36. Itrip,RMS=16A×3.25=52A
Equation 37. Itrip,PK=52A×2=73.54A

Each DC-filtered current sample produced by the Metrology background processing is converted into an absolute peak-current value. If three consecutive samples exceed the configured peak threshold, the breaker latches an INSTANT_CURRENT trip and de-energizes the relay. A sample below the threshold resets the evidence counter.

The comparator evaluates the load-current ADC result directly in hardware. Samples inside the configured window require no additional limit comparison in the ADC interrupt handler. Its thresholds are derived from the usable range of the current-sensing analog front end and reserve approximately 70mV of headroom to each ADC rail. When either limit is crossed, the ADC generates an interrupt and forwards the current result directly to the breaker logic. Three consecutive window violations latch an ADC_SATURATION trip.

Three consecutive threshold violations are defined to reject isolated transients. Currents only marginally above the instantaneous threshold remain covered by the inverse-time overload protection. Higher short-circuit currents produce multiple consecutive threshold violations and are disconnected through the instantaneous path.

The window-comparator path therefore provides the fastest response when the current signal approaches the analog input limits. The sample-based path independently applies the configured physical-current threshold using the scaled and DC-filtered Metrology samples.