TIDUFK2 September 2026
Current measurement is the primary input for the circuit-breaker protection functions. The protection characteristic targeted by this design is EN 60898-1 Type B, for which the instantaneous trip region lies between three and five times the rated current. For a rated current of 16A, this corresponds to a fault-current range from 48A to 80A. The current-sensing circuit must therefore provide sufficient resolution at normal load currents while also covering the extended range required for overload and short-circuit detection.
Voltage measurement is required for electrical metering, power calculation, frequency measurement, and supervision of the connected supply. The voltage-sensing circuit is designed to support both nominal 120V and 230VAC systems and must accommodate the highest expected line-voltage peak without exceeding the ADC input range.
Both sensing paths convert the bipolar AC signals for the unipolar input range of the CC2340R53 ADC. The following sections describe the voltage and current sensing circuits and the scaling used to map their respective measurement ranges to the ADC.