TIDUFK2 September 2026
The DRV8213 is an integrated motor driver with N-channel H-bridge, charge pump, current sense output, current regulation, and protection circuitry. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation.
An internal current mirror implements current sensing and regulation. This eliminates the need for a large power shunt resistor, saving board area and reducing system cost. The IPROPI current sense output allows a microcontroller to detect motor stall or changes in load conditions. The gain select (GAINSEL) feature allows high accuracy current sensing down to 10mA average current. The integrated current-regulation function limits the relay-coil current if it reaches the configured threshold during pull-in or a fault condition, without intervention by the microcontroller.
A low-power sleep mode achieves ultra-low quiescent current by shutting down most of the internal circuitry. Internal protection features include undervoltage lockout, overcurrent, and overtemperature.