TIDUFK3 September 2026
The in-phase current sensing circuitry based on the commercial-grade INA240A1 is carried forward from BOOSTXL-3PHGANINV to keep the space-grade power stage as close as possible to the parenting design configuration for easy board bring-up with minimal software changes.
Alternative space-grade in-phase current sensing designs from TI are available based on INA951-SEP or INA901-SP with a constant current source added to enable for bi-directional current sensing (Bidirectional Topologies for the INA901-SP), OPA4H199-SEP/-SP for up-to 40V common mode input voltage, or INA1H94-SEP/-SP combined with OPA4H199-SEP/-SP or OPA4H014-SEP for common mode input voltages from -150V to +150V.