TIDUFK3 September 2026
This reference design is a highly flexible evaluation platform of Texas Instruments (TI)'s radiation tolerant and radiation hardened motor control solutions in support of several motor types and configurations such as dual three-phase motor control or a single 2-phase or 3-phase stepper implementation.
It is composed of the C2000 MCU Launchpad™ EVM LAUNCHXL-F28379D and a booster pack board with six independently controllable TPS7H6101-SEP radiation-tolerant 200V 10A GaN power stages, each complemented with high-side and in-phase current sensing option and dedicated temperature monitor. Further, the design includes generation of all required voltage rails of 12V, 5V, 3.3V and 2V from an unregulated 28V supply allowing for an input range from 22V up to 36V. The actual DC-Link voltage to the motor can be configured for an acceptable range of 15V to 150V max.
The control signals from the MCU follow the standard 3.3V logic level definition. The power stages expect 5V logic level inputs. Two SN54SLC8T245-SEP devices provide the necessary voltage level translation. Rad-tolerant TPS7H1121-SEP or rad-hard TPS7H1121-SP low dropout linear regulator (LDO) devices provide the 3.3V and 5V rails.
The radiation hardened TMP9R00-SP provides up to eight remote and one local temperature monitoring capability with high-accuracy. Six of the remote temperature monitors available are mounted next to each of the six power stages on the design. Rad-hard TPS7A4501-SP low dropout linear regulator (LDO) provides the 2V rail for the TMP9R00-SP.
Six instances of the radiation hardened INA901-SP current-sense amplifier withstanding common-mode voltages from –15V to 65V provide a high-side current sensing option for each of the power stages.
For backwards compatibility with the commercial grade power stage evaluation module BOOSTXL-3PHGANINV there is also a commercial grade in-phase current sense option based on INA240A1 mounted for each power stage output. A direct replacement in space-grade was not available at the point in time of this design. INA1H94-SEP/-SP combined with OPA4H199-SEP/-SP or OPA4H014-SEP for common mode input voltages from -150V to +150V can be a good upgrade for usage in space.
INA901-SP and INA240A1 are supplied by the same 3.3V supply mentioned above.
For the generation of the 12V rails, the design takes advantage of the reference design PMP23546: 2.4W multi-output PSR flyback reference design for bias supplies.
This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. In this use case for the TIDA-010984 both 12V outputs are referenced to the single common ground of this design. The rad-hard precision programmable reference TL1431-SP provides the required up-to-36V input regulator for the start-up supply. PMP23546 offers greater than 5% output regulation across loading conditions and less than 1% ripple on each output.
All components chosen for the power tree and also for the power stages themselves are available in -SEP and -SP grade and can be swapped out to meet specific mission profiles.
The C2000 MCU Launchpad EVM LAUNCHXL-F28379D provides a great evaluation platform for all devices of the TMS320F2837x family, including the space-grade member, F28377D-SEP, due to the software and pin-compatibility to each other.
The design was verified with the Matlab Simulink example Sensorless Field-Oriented Control of PMSM running a 3-phase synchronous permanent magnet servo motor with sinusoidal back EMF (Teknic M-2310P-LN-04K) orderable through TI's web page under LVSERVOMTR Evaluation board | TI.com.