TIDUFL1 November 2026 DRV8106-Q1 , DRV81646-Q1 , MSPM0G3519 , TCAN844-Q1 , TPS1200-Q1
The TCAN844-Q1 is a high-speed controller area network (CAN) transceiver that is compatible with physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The device includes internal logic level translation through the VIO pin to allow for interfacing the transceiver I/O directly to 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compatible to the ISO 11898-2:2024 defined wake-up pattern (WUP).
The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±40V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.