Product details

Number of full bridges 1/2 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Sleep current (µA) 2.5 Control mode PWM Control interface Hardware (GPIO), SPI Features Inline Current sense Amplifier, Smart Gate Drive Topology External FET Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 1/2 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Sleep current (µA) 2.5 Control mode PWM Control interface Hardware (GPIO), SPI Features Inline Current sense Amplifier, Smart Gate Drive Topology External FET Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Half-bridge smart gate driver
    • 4.9-V to 37-V (40-V abs. max) operating range
    • Doubler charge pump for 100% PWM
  • Pin to pin gate driver variants
  • Smart gate drive architecture
    • Adjustable slew rate control
    • 0.5-mA to 62-mA peak source current output
    • 0.5-mA to 62-mA peak sink current output
    • Integrated dead-time handshaking
  • Wide common mode current shunt amplifier
    • Supports inline, high-side, or low-side
    • Adjustable gain settings (10, 20, 40, 80 V/V)
    • Integrated feedback resistors
    • Adjustable PWM blanking scheme
  • Multiple interface options available
    • SPI: Detailed configuration and diagnostics
    • H/W: Simplified control and less MCU pins
  • Spread spectrum clocking for EMI reduction
  • Compact VQFN package with wettable flanks
  • Integrated protection features
    • Dedicated driver disable pin (DRVOFF)
    • Supply and regulator voltage monitors
    • MOSFET VDS overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Charge pump for reverse polarity MOSFET
    • Offline open load and short circuit diagnostics
    • Device thermal warning and shutdown
    • Fault condition interrupt pin (nFAULT)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Half-bridge smart gate driver
    • 4.9-V to 37-V (40-V abs. max) operating range
    • Doubler charge pump for 100% PWM
  • Pin to pin gate driver variants
  • Smart gate drive architecture
    • Adjustable slew rate control
    • 0.5-mA to 62-mA peak source current output
    • 0.5-mA to 62-mA peak sink current output
    • Integrated dead-time handshaking
  • Wide common mode current shunt amplifier
    • Supports inline, high-side, or low-side
    • Adjustable gain settings (10, 20, 40, 80 V/V)
    • Integrated feedback resistors
    • Adjustable PWM blanking scheme
  • Multiple interface options available
    • SPI: Detailed configuration and diagnostics
    • H/W: Simplified control and less MCU pins
  • Spread spectrum clocking for EMI reduction
  • Compact VQFN package with wettable flanks
  • Integrated protection features
    • Dedicated driver disable pin (DRVOFF)
    • Supply and regulator voltage monitors
    • MOSFET VDS overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Charge pump for reverse polarity MOSFET
    • Offline open load and short circuit diagnostics
    • Device thermal warning and shutdown
    • Fault condition interrupt pin (nFAULT)

The DRV8106-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrated doubler charge pump for the high-side and a linear regulator for the low-side.

The device uses a smart gate drive architecture to reduce system cost and improve reliability. The gate driver optimizes dead time to avoid shoot-through conditions, provides control to decreasing electromagnetic interference (EMI) through adjustable gate drive current, and protects against drain to source and gate short conditions with VDS and VGS monitors.

A wide common mode shunt amplifier provides inline current sensing to continuously measure motor current even during recirculating windows. The amplifier can be used in low-side or high-side sense configurations if inline sensing is not required.

The DRV8106-Q1 provide an array of protection features to ensure robust system operation. These include under and overvoltage monitors for the power supply and charge pump, VDS overcurrent and VGS gate fault monitors for the external MOSFETs, offline open load and short circuit diagnostics, and internal thermal warning and shutdown protection.

The DRV8106-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrated doubler charge pump for the high-side and a linear regulator for the low-side.

The device uses a smart gate drive architecture to reduce system cost and improve reliability. The gate driver optimizes dead time to avoid shoot-through conditions, provides control to decreasing electromagnetic interference (EMI) through adjustable gate drive current, and protects against drain to source and gate short conditions with VDS and VGS monitors.

A wide common mode shunt amplifier provides inline current sensing to continuously measure motor current even during recirculating windows. The amplifier can be used in low-side or high-side sense configurations if inline sensing is not required.

The DRV8106-Q1 provide an array of protection features to ensure robust system operation. These include under and overvoltage monitors for the power supply and charge pump, VDS overcurrent and VGS gate fault monitors for the external MOSFETs, offline open load and short circuit diagnostics, and internal thermal warning and shutdown protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8705-Q1 ACTIVE Automotive, 40-V, H-bridge Smart Gate Driver w/offline diagnostics Pin2Pin compatible H-bridge variant with low-side current sense amplifier
DRV8706-Q1 ACTIVE Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am Pin2Pin compatible H-bridge variant
Similar functionality to the compared device.
DRV8245-Q1 ACTIVE Automotive 40-V, 32-A H-Bridge driver with integrated current sensing and feedback High power auto H-bridge driver w/ diagnostics and internal CSA

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8106H-Q1EVM — Automotive half-bridge smart gate driver evaluation module with wide common mode current sense amp

The DRV8106H-Q1EVM is designed to evaluate the DRV8106H-Q1, which is an integrated, automotive qualified brushed DC motor driver. The DRV8106H-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DRV8106S-Q1EVM — Automotive half-bridge smart gate driver EVM with wide common mode current sense amplifier

The DRV8106S-Q1EVM is designed to evaluate the DRV8106S-Q1, which is an integrated, automotive qualified brushed DC motor driver. The DRV8106S-Q1 is a highly integrated half-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos