SLVAFI8 February   2023 TLC6C5748-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Design Considerations for Low EMI
    1. 2.1 Design Considerations Overview
    2. 2.2 Considerations in Detail
      1. 2.2.1 Top-Level Architecture
      2. 2.2.2 High Frequency Signals
        1. 2.2.2.1  Original Setup
        2. 2.2.2.2  3.3 V I/O Voltage Instead of 5 V
        3. 2.2.2.3  Use Independent OSC for GSCLK With Spread Spectrum
        4. 2.2.2.4  Without Using Buffer on GSCLK
        5. 2.2.2.5  Using Snubber on GSCLK
        6. 2.2.2.6  Lower the Signal Frequency
        7. 2.2.2.7  Placement and PCB layout
        8. 2.2.2.8  ESD Enhancement
        9. 2.2.2.9  Demo and Test Results
        10. 2.2.2.10 Bench Test Results
  5. 3Summary
  6. 4References

Abstract

Local dimming backlight is getting more and more popular in automotive display as it enables higher image contrast. TLC6C5748-Q1 is an LED driver designed for automotive local dimming applications. Due to the system level architecture of local dimming, sometimes there are challenges on EMC performance, including both low EMI and robust EMS. This application note covers several important considerations to achieve good EMC performance with TLC6C5748-Q1. Test results are also provided to prove the effectiveness. All the discussions are based on a demo design for 336 zones panel local dimming backlight module.