HDMI, DisplayPort & MIPI ICs
Browse by category
Our portfolio of retimers, redrivers and multiplexers for HDMI®, DisplayPort™ and MIPI® protocols enable flexible signal routing and better signal integrity to drive extended trace and cable length in video, camera and display interfaces. We support the latest standards for HDMI and DisplayPort to provide scalable solutions for a wide range of applications.
Redrivers & equalizers
Retimers
Multiplexers
MIPI CSI/DSI bridges
DVI transceivers
Related categories
Display power
Display backlighting
Featured HDMI, DisplayPort & MIPI ICs
Technical resources
Build a true fidelity system using video signal conditioners
HDMI, DisplayPort™ & MIPI® training
How to Bridge LVDS/OLDI to HDMI/DVI
Design & development resources
Tuner video configuration software tool
The DSI Tuner video configuration tool generates the video timing and the configuration register values required to transfer the DSI data to the LVDS panel using the SN65DSI8x DSI-to-LVDS bridge device. The timing and the register values are calculated based on inputs entered in the input fields (...)
SigCon Architect utility tool
Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.
SigCon (...)
HDMI 2.0 ESD Protection Reference Design
This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are (...)