Hall-effect current sensors

Achieve consistent, accurate measurements over time and temperature

Our Hall-effect current sensors provide high accuracy combined with low drift, enabling accurate current measurements over both time and temperature. Additionally, our Hall-effect current sensors offer high working voltage levels with different levels of isolation to help address varying use-case conditions.

Benefits of our Hall-effect current sensors

checkmark

Low drift

Achieve low drift over time and temperature with zero-drift architecture and real-time sensitivity compensation correct for changing temperature, package stress and aging.

checkmark

High accuracy

Increase overall system performance with higher efficiency and tighter system control.

checkmark

Isolation

Address demanding environmental and use-case conditions while exceeding industry regulations and extending product lifetime with high working voltage.

Flexible current-sensing solutions for your design

Achieve accurate and fast current sensing in every system

Whether you need to detect an overcurrent fault, improve system efficiency, or provide closed-loop feedback, TI's large portfolio of current-sensing solutions enables industry-leading accuracy for a range of common-mode voltages and temperatures – without sacrificing system size, complexity or cost. Through decades of experience, we have developed leading-edge current-sensing technology that empowers engineers to achieve maximum system performance, power efficiency and reliability.

Learn more about our key product categories for current sensing: 

Technical resources

E-book
E-book
An Engineer's Guide to Current Sensing (Rev. B)
This e-book includes 20 proven tips to simplify your current-sense amplifier design, including out-of-range measurements and signal chain integration.
document-pdfAcrobat PDF
White paper
White paper
Improve High-Voltage System Efficiency With Zero-Drift Hall-Effect Current Sense (Rev. A)
Learn how major industry trends are driving demand for isolated current sensing, and how zero-drift Hall-effect current sensors can improve isolation and measurement drift.
document-pdfAcrobat PDF
Video series
Video series
TI Precision Labs - Hall-effect current sensors
The training series includes videos and downloadable reference materials to help accelerate your learning and deepen your technical expertise.

Design & development resources

Reference design
1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design
This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. This highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless (...)
Reference design
In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors
This reference design features the Hall-effect current sensor, TMCS1100, that can measure currents with an absolute error of < 1% (–40 to 125°C) and provide a working isolation voltage of up to 600 V. The low-resistance in-package current sensing element and lack of need for high-side (...)
Evaluation board
TMCS1101 isolated Hall-effect current sensing evaluation module
The TMCS1101EVM is a tool intended to facilitate rapid, convenient use of the TMCS1101, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module allows the user push the max operating current through the Hall-input side while (...)
TMCS1170
Hall-effect current sensors

100V Hall-effect current sensor with ambient field rejection in a small QFN package

Approx. price (USD) 1ku | 0.594

TMCS2100-Q1
Hall-effect current sensors

AEC-Q100 qualified, programmable coreless high-precision Hall-effect current sensor