ADS1605IPAPR

ACTIVE

16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter | PAP | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: ADS1605IPAPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1605IPAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991C4

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS1605

  • Data Rate: 5MSPS (10MSPS in 2X Mode)
  • Signal-to-Noise Ratio: 88dB
  • Total Harmonic Distortion: –99dB
  • Spurious-Free Dynamic Range: 101dB
  • Linear Phase with 2.45MHz Bandwidth
  • Passband Ripple: ±0.0025dB
  • Selectable On-Chip Reference
  • Directly Connects to TMS320C6000 DSPs
  • Easily Upgradeable to 18 Bits with the ADS1625 and ADS1626
  • Adjustable Power Dissipation: 315 to 570mW
  • Power Down Mode
  • Supplies:
    • Analog +5V
    • Digital +3V
    • Digital I/O +2.7 to +5.25V
  • APPLICATIONS
    • Scientific Instruments
    • Automated Test Equipment
    • Data Acquisition
    • Medical Imaging
    • Vibration Analysis

PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Description for the ADS1605

The ADS1605 and ADS1606 are high-speed, high-precision, delta-sigma analog-to-digital converter (ADCs) with 16-bit resolution. The data rate is 5 mega-samples per second (MSPS), the bandwidth (–3dB) is 2.45MHz, and passband ripple is less than ±0.0025dB (to 2.2MHz). Both devices offer outstanding performance at these speeds with a signal-to-noise ratio up to 88dB, total harmonic distortion down to –99dB, and a spurious-free dynamic range up to 101dB. For even higher-speed operation, the data rate an be doubled to 10MSPS in 2X mode. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data.

The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). An out-of-range monitor reports when the input range has been exceeded. The ADS1605/6 operate from a +5V analog supply (AVDD) and +3V digital supply (DVDD). The digital I/O supply (IOVDD) operates from +2.7 to +5.25V, enabling the digital interface to support a range of logic families. The analog power dissipation is set by an external resistor and can be reduced when operating at slower speeds. A power down mode, activated by a digital I/O pin, shuts down all circuitry. The ADS1605/6 are offered in a TQFP-64 package using TI PowerPAD™ technology.

The ADS1605 and ADS1606, along with their 18-bit counterparts, the ADS1625 and ADS1626, are well suited for the demanding measurement requirements of scientific instrumentation, automated test equipment, data acquisition, and medical imaging.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1605IPAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more