ADS5500MPAPEP

ACTIVE

14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)- Enhanced Product | PAP | 64 | -55 to 125

Same as: ADS5500MPAPEP.A, V62/05613-02XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5500MPAPREP ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -55 to 125
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the ADS5500-EP

  • 14-Bit Resolution
  • 125-MSPS Sample Rate
  • High Signal-to-Noise Ratio (SNR):
    70.5 dBFS at 100 MHz fIN (TYP)
  • High Spurious-Free Dynamic Range (SFDR):
    82 dBc at 100-MHz fIN (TYP)
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
    • Total Power Dissipation: 780 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • SUPPORTS DEFENSE, AEROSPACE,
    AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55.C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Wireless Communication
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging

(1)Custom temperature ranges available.

Description for the ADS5500-EP

The ADS5500-EP is a high-performance, 14-bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5500-EP has excellent power consumption of 780 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. A parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5500-EP is available in a 64-pin TQFP PowerPAD package and is specified over the full temperature range of –55°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5500MPAPREP ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more