ADS5510IPAP

ACTIVE

11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) | PAP | 64 | -40 to 85

Same as: ADS5510IPAP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the ADS5510

  • 11-bit Resolution
  • 125-MSPS Sample Rate
  • High SNR: 66.3 dBFS at 100 MHz fIN
  • High SFDR: 81 dBc at 100 MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD Package
  • Pin-Compatible With:
    • ADS5500 (14-Bit, 125 MSPS)
    • ADS5541 (14-Bit, 105 MSPS)
    • ADS5542 (14-Bit, 80 MSPS)
    • ADS5520 (12-Bit, 125 MSPS)
    • ADS5521 (12-Bit, 105 MSPS)
    • ADS5522 (12-Bit, 80 MSPS)
  • Recommended Operational Amplifiers: THS3201, THS3202, THS4503, THS4509, THS9001, OPA695, OPA847
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar
      • Infrared
    • Video and Imaging
    • Medical Equipment

PowerPAD is a trademark of Texas Instruments.

Description for the ADS5510

The ADS5510 is a high-performance, 11 bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5510 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5510 is available in 64-pin TQFP PowerPAD™ package over the industrial temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more