ADS8328IBPW

ACTIVE

2.7V-to-5.5V 16-Bit 500kSPS Serial ADC With 2-to-1 Multiplexer | PW | 16 | -40 to 85

Same as: ADS8328IBPW.A, ADS8328IBPWG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the ADS8328

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 10.6 mW (500 kHz, +VA = 2.7 V,
      +VBD = 1.8 V)
  • 500-kHz Sampling Rate
  • Excellent DC Performance
    • ±1.5 LSB Typ, ±2 LSB Max INL
    • ±0.6 LSB Typ, ±1 LSB Max DNL
    • 16-Bit NMC Over Temperature
    • ±0.5 mV Max Offset Error at 2.7 V
    • ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 91 dB SNR, 100 dB SFDR, –96 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 1.5×(+VA) I/O Supply
    • SPI/DSP Compatible Serial
    • SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    • Deep Power-Down
    • Nap Power-Down
    • Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4×4 QFN or 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

    Description for the ADS8328

    The ADS8327 is a low power, 16-bit, 500-kSPS analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.

    The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

    These converters are available in a 16-lead TSSOP or 4×4 QFN packages and are fully specified for operation over the industrial –40°C to +85°C temperature range.

    • Inventory:
      Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Pricing

    Qty Price
    —
    —
    —
    +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more