Packaging information
| Package | Pins VQFN (RGE) | 24 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the ADS8902B
- Resolution: 20-Bits
- High Sample Rate With No Latency Output:
- ADS8900B: 1MSPS
- ADS8902B: 500kSPS
- ADS8904B: 250kSPS
- Integrated LDO Enables Low-Power, Single-Supply Operation
- Low-Power Reference Buffer With No Droop
- Excellent AC and DC Performance:
- SNR: 104.5dB, THD: –125dB
- DNL: ±0.2ppm, 20 Bit No-Missing-Codes
- INL: ±1ppm
- Wide Input Range:
- Unipolar DifferentialInput Range: ±VREF
- VREF Input Range: 2.5V to 5V
- Enhanced-SPI Digital Interface
- Interface SCLK: 22MHz at 1MSPS
- Configurable Data Parity Output
- Extended Temperature Range: –40°C to +125°C
- Small Footprint: 4mm × 4mm VQFN
Description for the ADS8902B
The ADS8900B, ADS8902B, and ADS8904B (ADS890xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 20-bit successive-approximation-register (SAR) analog-to-digital converters (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS891xB (18-bit) and ADS892xB (16-bit) resolution variants.
The ADS890xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI Interface.
The ADS890xB has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.