Product details

Number of channels 2 Output type Open-drain Propagation delay time (µs) 0.36 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750
Number of channels 2 Output type Open-drain Propagation delay time (µs) 0.36 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750
SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Dual window comparator:
    • Window comparator 1: ±5mV to ±300mV adjustable threshold
    • Window comparator 2: ±60mV fixed threshold
  • Supports positive-comparator mode:
    • Cmp0: 600mV to 2.7V adjustable threshold
    • Cmp2: 60mV fixed threshold
    • Cmp1 and Cmp3: Disabled
  • Reference current for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain outputs
  • Propagation delay: 280ns (typ)
  • High CMTI: 15V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Dual window comparator:
    • Window comparator 1: ±5mV to ±300mV adjustable threshold
    • Window comparator 2: ±60mV fixed threshold
  • Supports positive-comparator mode:
    • Cmp0: 600mV to 2.7V adjustable threshold
    • Cmp2: 60mV fixed threshold
    • Cmp1 and Cmp3: Disabled
  • Reference current for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain outputs
  • Propagation delay: 280ns (typ)
  • High CMTI: 15V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC23C15 is a dual, isolated window comparator with a short response time. The open-drain outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

Both comparators have windows that are centered around 0V, meaning that the comparators trip if the input exceeds the thresholds in a positive or negative direction. One comparator has fixed thresholds of ±60mV. The second comparator has adjustable thresholds from ±5mV to ±300mV through a single external resistor.

The AMC23C15 also supports a positive-comparator only mode. When the voltage on the REF pin is greater than 550mV, the negative comparators are disabled and only the positive comparators are functional. The reference voltage in this mode can be as high as 2.7V. This mode is particularly useful for monitoring positive voltage supplies.

The AMC23C15 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC23C15 is a dual, isolated window comparator with a short response time. The open-drain outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

Both comparators have windows that are centered around 0V, meaning that the comparators trip if the input exceeds the thresholds in a positive or negative direction. One comparator has fixed thresholds of ±60mV. The second comparator has adjustable thresholds from ±5mV to ±300mV through a single external resistor.

The AMC23C15 also supports a positive-comparator only mode. When the voltage on the REF pin is greater than 550mV, the negative comparators are disabled and only the positive comparators are functional. The reference voltage in this mode can be as high as 2.7V. This mode is particularly useful for monitoring positive voltage supplies.

The AMC23C15 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AMC23C14 ACTIVE Dual, fast-response, reinforced, isolated window comparator with adjustable threshold Adjustable threshold only

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AMC23C15 Dual, Fast Response, Reinforced Isolated Window Comparator With Adjustable Threshold datasheet (Rev. A) PDF | HTML Dec 12, 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate CQC Certificate for AMC13xx: Malaysia Feb 26, 2025
Certificate CQC Certificate for AMC13xx: Taiwan Feb 26, 2025
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-200APK-EVM — AMC3302 ±200A shunt-based current sensing evaluation module

The AMC-AMP-200A-EVM is an isolated current-sensing evaluation module designed for ±200A shunt-based current sensing. This EVM allows users to sense up to ±500A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC23C14EVM — AMC23C14 evaluation module for dual, fast-response, reinforced, isolated window comparator

The AMC23C14 evaluation module (EVM) is an platform for evaluating the AMC23C14, which is an isolated window comparator with short response time. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide reinforced galvanic isolation of up to (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos