AMC67048PAPR

ACTIVE

12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard | PAP | 64 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the AMC67048

  • Eight monotonic 12-bit DACs
    • Output range: 0V to 5V
    • High current-drive capability
  • Up to 40-channel, 12-bit SAR ADC
    • High sample rate: 250kSPS
    • Input ranges: 0V to 5V and 0V to 2.5V
    • Programmable out-of-range alarms
  • Guard logic
    • Six FlexIO pins
    • Programmable threshold detector with hysteresis
    • Sequencing features
  • Internal 2.5V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C, maximum
    • Resolution: 0.0625°C
    • Out of-range temperature alarm
  • Selectable SPI and I2C interfaces: 1.65V to 5.5V
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C

Description for the AMC67048

The AMC67048 is a highly integrated analog system-guard designed for high-density, general-purpose monitor-control systems, telemetry, and redundancy safety. The AMC67048 has a 12-bit, 250kSPS analog-to-digital converter (ADC) with up to 40 channels. The ADC has a programmable output range from either 0V to 2.5V or 0V to 5V. The device incorporates eight, 12-bit digital-to-analog converters (DACs) with a high-current drive capable of sourcing and sinking up to 100mA. In addition, the device contains FLEXIO pins that can either be device inputs or outputs, and are part of the device guard logic. The guard logic is designed to simplify monitoring through multiple alarms, out-of-bound ADC monitoring, and sequencing. The FLEXIO and DAC pins can be used as additional ADC channels.

Communication to the device is done through an autodetected, 4-wire SPI-compatible or 2-wire I2C interface.

The AMC67048 high channel density, guard features, wide operating temperature range, and guard logic make this device an excellent choice for system monitoring and redundancy safety monitoring in applications such as servers and avionics telemetry. This device is designed to work independently through the integrated alarm detection or work with an MCU to provide all-in-one system monitoring.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more