Product details

Number of series cells 2-4 Cells Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation Pack Operating temperature range (°C) to Rating Catalog
Number of series cells 2-4 Cells Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 Implementation Pack Operating temperature range (°C) to Rating Catalog
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Errata bq20z40 and bq20z45 Technical Reference Manual (Rev. A) 07 Mar 2012