Packaging information
| Package | Pins QFM (MOT) | 48 |
| Operating temperature range (°C) -40 to 105 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the CC1312PSIP
Wireless microcontroller
- Powerful 48 MHz Arm Cortex-M4F processor
- 352KB flash program memory
- 256KB of ROM for protocols and library functions
- 8KB of cache SRAM
- 80KB of ultra-low leakage SRAM with parity for high-reliability operation
- Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
- Supports over-the-air upgrade (OTA)
Ultra-low power sensor controller
- Autonomous MCU with 4KB of SRAM
- Sample, store, and process sensor data
- Fast wake-up for low-power operation
- Software defined peripherals; capacitive touch, flow meter, LCD
Low power consumption
- MCU consumption:
- 2.9 mA active mode, CoreMark
- 60 µA/MHz running CoreMark®
- 0.9 µA standby mode, RTC, 80KB SRAM
- 0.1 µA shutdown mode, wake-up on pin
- Ultra low-power sensor controller consumption:
- 30 µA in 2 MHz mode
- 808 µA in 24 MHz mode
- Radio Consumption:
- 5.8 mA RX at 868 MHz
- 28.7 mA TX at +14 dBm at 868 MHz
- 62 mA TX at +19 dBm at 915 MHz
- 86 mA TX at +20 dBm at 915 MHz
Wireless protocol support
High-performance radio
- –119 dBm for 2.5 kbps long-range mode
- –108 dBm at 50 kbps, 802.15.4, 868 MHz
- Output power up to +20 dBm with temperature and voltage compensation
Regulatory compliance
- Certified module for:
- FCC CFR47 Part 15
-
ISED Certified (Canada)
- Suitable for systems targeting compliance with:
- ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 303 131, EN 303 204
- ARIB STD-T108
MCU peripherals
- Digital peripherals can be routed to 30 GPIOs
- Four 32-bit or eight 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 8-bit DAC, two comparators
- Programmable current source
- Two UART, two SSI, I2C, I2S
- Real-time clock (RTC)
- Integrated temperature and battery monitor
Security enablers
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 Accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
Development tools and software
- LP-CC1312PSIP Development Kit
- SimpleLink Low Power F2 SDK
- SmartRF™ Studio for simple radio configuration
- Sensor Controller Studio for building low-power sensing applications
- SysConfig system configuration tool
Operating range
- 1.8 V to 3.8 V single supply voltage
- –40 to +105°C (+14 dBm PA)
- –40 to +95°C (+20 dBm PA)
All necessary components integrated
- 48-MHz crystal: RF accuracy ±10 ppm initial and over temperature
- 32-kHz crystal: RTC accuracy ±50 ppm initial and over temperature
- DC/DC converter components and decoupling
- Single-RF pin for RX/TX with 50 Ohm impedance.
Package
- 7-mm × 7-mm MOT (30 GPIOs)
- Pin-to-pin compatible with CC2652RSIP and CC2652PSIP
- RoHS-compliant package
Description for the CC1312PSIP
The SimpleLink™CC1312PSIP device is an RF certified System-in-Package (SiP) Sub-1 GHz wireless module supporting Wi-SUN®, Wireless M-Bus, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack. The CC1312PSIP microcontroller (MCU) is based on an Arm Cortex M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation and medical applications.
The CC1312PSIP has a low sleep current of 0.9 µA with RTC and 80KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at average 1-µA system current.
The CC1312PSIP has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply including dual sourcing of key components in the SIP.
The CC1312PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC1312PSIP is part of a portfolio that includes pin-compatible 2.4-GHz SIPs for easy adaption of a wireless product to multiple communication standards. The common SimpleLink Low Power F2 SDK and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.