CC3350MODENIAMOZR

ACTIVE

SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module | MOZ | 65 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MOZ) | 65
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,500 | LARGE T&R

Features for the CC3350MOD

Key Features

  • Wi-Fi 6 (802.11ax)
  • Bluetooth Low Energy 5.4 in CC33x1MOD
  • Companion module to any processor or MCU host capable of running a TCP/IP stack
  • Integrated 2.4GHz and 5GHz PA for a complete wireless system with up to +18.3dBm output power
  • Operating temperature: –40°C to +85°C
  • Application throughput up to 50Mbps
  • Regulatory Certification
    • FCC: Z64-CC33DBMOD
    • IC/ISED: 451I-CC33DBMOD
    • ETSI/CE
    • MIC (TELEC): 201-250530 (Test Grade: 51), 201-250531 (Test Grade: 50)
  • Based on CC3351 QuickTrack Qualified chipset
  • Bluetooth Controller Subsystem Qualified
Extended Features

  • Wi-Fi 6
    • 2.4GHz and 5GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ax
    • Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger-based transmission for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE Coded PHYs (long range), LE 2M PHY (high speed), and Advertising Extension
    • Host controller interface (HCI) transport with an option for UART or shared SDIO
    • Internal coexistence mechanism with Wi-Fi to share the same RF chains and antenna
  • Enhanced Security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Clock sources

    • 40MHz XTAL fast clock (Integrated into the module)
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch

Description for the CC3350MOD

The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC335xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.

  • CC3350MOD: A 2.4GHz and 5GHz Wi-Fi 6 companion module
  • CC3351MOD: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion module

The CC335xMOD offers the latest standards from Wi-Fi and Bluetooth Low Energy while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC335xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more