CDCI6214RGET

NOT RECOMMENDED FOR NEW DESIGNS

PCIe Gen4 support ultra-low power clock generator with four programmable outputs & EEPROM | RGE | 24 | -40 to 85

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: CDCI6214RGET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
CDCI6214RGET is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

CDCE6214RGET ACTIVE Ultra-low power clock generator with one PLL, four differential output | RGE | 24 | -40 to 105
CDCE6214RGER ACTIVE Ultra-low power clock generator with one PLL, four differential output | RGE | 24 | -40 to 105

Similar functionality to the compared device.

CDCM6208V1RGZT ACTIVE 2:8 ultra-low power, low jitter clock generator | RGZ | 48 | -40 to 85
CDCM6208V1RGZR ACTIVE 2:8 ultra-low power, low jitter clock generator | RGZ | 48 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCI6214RGER NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CDCI6214 information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CDCI6214

  • One configurable high performance, low-power PLL with four programmable outputs
  • RMS jitter performance
    • Supports PCIe Gen1/ Gen2 / Gen3 / Gen4 without SSC
  • Typical power consumption: 150mW at 1.8V(2)
  • Universal clock input
    • Differential AC-coupled or LVCMOS: 1MHz to 250MHz
    • Crystal: 8MHz to 50MHz
  • Flexible output frequencies
    • 44.1kHz to 350MHz
    • Glitchless output divider switching
  • Four individually configurable outputs
    • LVCMOS, LVDS or HCSL
    • Differential AC-coupled with programmable swing (LVDS-, CML-, LVPECL-compatible)
  • Fully integrated PLL, configurable loop bandwidth: 100kHz to 3MHz
  • Single or mixed supply operation for level translation: 1.8V, 2.5V and 3.3V
  • Configurable GPIOs
    • Status signals
    • Up to four individual output enables
    • Output divider synchronization
  • Flexible configuration options
    • I2C-compatible interface: up to 400kHz
    • Integrated EEPROM with two pages and external select pin
  • Only supports 100Ω systems
  • Industrial temperature range: –40°C to 85°C
  • Small footprint: 24-pin VQFN (4mm × 4mm)

Description for the CDCI6214

The CDCI6214 device is an ultra-low power clock generator. The device selects between two independent reference inputs to a phase-locked loop and generates up to four different frequencies on configurable differential output channels and also a copy of the reference clock on a LVCMOS output channel.

Each of the four output channels has a configurable integer divider. Together with the output muxes, this allows up to five different frequencies. Clock distribution dividers are reset in a deterministic way for clean clock gating and glitch-less update capability. Flexible power-down options allow to optimize the device for lowest power consumption in active and standby operation. Typically four 156.25MHz LVDS outputs consume 150mW at 1.8V. Typical RMS jitter of 386fs for 100MHz HCSL output enhances system margin for PCIe applications.

The CDCI6214 is configured using internal registers that are accessed by an I2C-compatible serial interface and internal EEPROM.

The CDCI6214 enables high-performance clock trees from a single reference at ultra-low power with a small footprint. The factory- and user-programmable EEPROM of the CDCI6214 is designed as an easy-to-use, instant-on clocking feature with low power consumption.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCI6214RGER NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more