CDCVF2505-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
CDCVF2505 ACTIVE PLL clock driver for synch. DRAM & gen. purp. apps w/spread spectrum compatibility, power down mode Can achieve better performance

Product details

Number of outputs 4 Additive RMS jitter (typ) (fs) 70 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 85 Rating Automotive
Number of outputs 4 Additive RMS jitter (typ) (fs) 70 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 85 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • Phase-Locked Loop Clock Driver for Synchronous DRAM
    and General-Purpose Applications
  • Spread-Spectrum Clock Compatible
  • Operating Frequency: 24 MHz to 200 MHz
  • Low Jitter (Cycle-to-Cycle): <150 ps Over the
    Range 66 MHz to 200 MHz
  • Distributes One Clock Input to One Bank of Five Outputs
    (CLKOUT Is Used to Tune the Input-Output Delay)
  • Three-States Outputs When There Is No Input Clock
  • Operates From Single 3.3-V Supply
  • Available in 8-Pin SOIC Package
  • Consumes Less Than 100 µA (Typically) in
    Power Down Mode
  • Internal Feedback Loop Is Used to Synchronize the
    Outputs to the Input Clock
  • 25- On-Chip Series Damping Resistors
  • Integrated RC PLL Loop Filter Eliminates the
    Need for External Components

  • Qualified for Automotive Applications
  • Phase-Locked Loop Clock Driver for Synchronous DRAM
    and General-Purpose Applications
  • Spread-Spectrum Clock Compatible
  • Operating Frequency: 24 MHz to 200 MHz
  • Low Jitter (Cycle-to-Cycle): <150 ps Over the
    Range 66 MHz to 200 MHz
  • Distributes One Clock Input to One Bank of Five Outputs
    (CLKOUT Is Used to Tune the Input-Output Delay)
  • Three-States Outputs When There Is No Input Clock
  • Operates From Single 3.3-V Supply
  • Available in 8-Pin SOIC Package
  • Consumes Less Than 100 µA (Typically) in
    Power Down Mode
  • Internal Feedback Loop Is Used to Synchronize the
    Outputs to the Input Clock
  • 25- On-Chip Series Damping Resistors
  • Integrated RC PLL Loop Filter Eliminates the
    Need for External Components

The CDCVF2505 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. It uses a PLL to precisely align, in both frequency and phase, the output clocks (1Y[0–3] and CLKOUT) to the input clock signal (CLKIN). The CDCVF2505 operates at 3.3 V. It also provides integrated series-damping resistors that make it ideal for driving point-to-point loads.

One bank of five outputs provides low-skew, low-jitter copies of CLKIN. Output duty cycles are adjusted to 50 percent, independent of duty cycle at CLKIN. The device automatically goes in power-down mode when no input signal is applied to CLKIN.

Unlike many products containing PLLs, the CDCVF2505 does not require an external RC network. The loop filter for the PLLs is included on-chip, minimizing component count, space, and cost.

Because it is based on the PLL circuitry, the CDCVF2505 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency, fixed-phase signal at CLKIN, and following any changes to the PLL reference.

The CDCVF2505 is characterized for operation from –40°C to 85°C.

The CDCVF2505 is a high-performance, low-skew, low-jitter, phase-lock loop (PLL) clock driver. It uses a PLL to precisely align, in both frequency and phase, the output clocks (1Y[0–3] and CLKOUT) to the input clock signal (CLKIN). The CDCVF2505 operates at 3.3 V. It also provides integrated series-damping resistors that make it ideal for driving point-to-point loads.

One bank of five outputs provides low-skew, low-jitter copies of CLKIN. Output duty cycles are adjusted to 50 percent, independent of duty cycle at CLKIN. The device automatically goes in power-down mode when no input signal is applied to CLKIN.

Unlike many products containing PLLs, the CDCVF2505 does not require an external RC network. The loop filter for the PLLs is included on-chip, minimizing component count, space, and cost.

Because it is based on the PLL circuitry, the CDCVF2505 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency, fixed-phase signal at CLKIN, and following any changes to the PLL reference.

The CDCVF2505 is characterized for operation from –40°C to 85°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3.3-V Clock Phase-Locked Loop Clock Driver datasheet Nov 21, 2008

Ordering & quality