DAC38RF84IAAV

ACTIVE

14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) | AAV | 144 | -40 to 85

Same as: DAC38RF84IAAV.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38RF84IAAVR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCCSP (AAV) | 144
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (5+1)

Features for the DAC38RF84

  • 14-bit resolution
  • Maximum DAC sample rate: 9 GSPS
  • Key Specifications:
    • RF full-scale output power at 2.1 GHz:
      • DAC38RF80/90/84: 0 dBm
      • DAC38RF83/93/85: 3 dBm (with 2:1 balun)
    • Spectral performance(on-chip PLL, DIFF):
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 75 dBc
        • WCDMA alt-ACLR: 77 dBc
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 63 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz
        • IMD3 = 70 dBc (–6 dBFS, 10-MHz tone spacing)
        • NSD = –157 dBc/Hz
  • Dual-band digital up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24x interpolation
    • 4 Independent NCOs with 48-bit resolution
  • JESD204B Interface, subclass 1
    • Support for multichip synchronization
    • Maximum lane rate: 12.5 Gbps
  • Single-ended output with integrated balun (DAC38RF80/90/84) covering 700 MHz to 3800 MHz
  • Internal PLL and VCO with bypass
    • fC(VCO) = 5.9 or 8.9 GHz
  • Power dissipation: 1.4 to 2.2 W/ch
  • Power supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm pitch, 144-balls

Description for the DAC38RF84

The DAC38RFxx is a family of high-performance, dual/single-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. An optional low-jitter PLL/VCO simplifies the DAC sampling clock generation by allowing use of a lower frequency reference clock.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38RF84IAAVR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more