DAC39RF10ACL

ACTIVE

16-bit, 2-channel, 20.48-GSPS 12-GHz RF digital-to-analog converter | ACL | 256 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC39RF10ACL-MLS ACTIVE Lot and date code selection may be available
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DAC39RF10ACLSHP ACTIVE Lot and date code selection may be available
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS No
REACH Affected
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5B2B

Packaging information

Package | Pins FCBGA (ACL) | 256
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the DAC39RF10

  • 16-bit, 10.24/20.48GSPS, Multi-Nyquist DAC core
  • Maximum input data rate:
    • 8-bit, Single channel, DES mode: 20.48GSPS
    • 12-bit, Single channel, DES mode: 15.5GSPS
    • 16-bit, Single channel: 10.24GSPS
    • 8-bit, Dual channel, 10.24GSPS
    • 12-bit, Dual channel: 7.75GSPS/ch
    • 16-bit, Dual channel: 6.2GSPS/ch
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): –155dBFS/Hz
    • SFDR (-0.1 dBFS) : 60dBc
    • IMD3 (-7 dBFS each tone) : –62dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four integrated digital up-converters (DUC)
    • Interpolation: 1x, 2x, 3x, 4x, 6x, 8x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real upconversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 16 Lanes at up to 12.8Gbps
    • Class C-S, Subclass-1 compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration

Description for the DAC39RF10

The DAC39RF10 and ’RFS10 are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.48GSPS for a single channel or 10.24GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 8GHz enabling direct sampling through C-band and into X-band.

The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC39RF10ACL-MLS ACTIVE Lot and date code selection may be available
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DAC39RF10ACLSHP ACTIVE Lot and date code selection may be available
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more