Packaging information
| Package | Pins FCBGA (ACL) | 256 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 90 | JEDEC TRAY (5+1) |
Features for the DAC39RFS10-SEP
- Radiation hardness assured DAC39RFx10-SP:
- Single event upset (SEU) immune registers
- Single-event latch up (SEL): 120MeV-cm2/mg
- RLAT Total ionizing dose (TID): 300krad (Si)
- Radiation tolerant DAC39RFx10-SEP:
- Single event upset (SEU) immune registers
- Single-event latch up (SEL): 43MeV-cm2/mg
- RLAT Total ionizing dose (TID): 30krad (Si)
- 16-bit, 10.4 or 20.8GSPS, multi-Nyquist DAC Cores
- Maximum input data rate:
- 8-bit, Single channel, DES mode: 20.8GSPS
- 12-bit, Single channel, DES mode: 15.5GSPS
- 16-bit, Single channel: 10.4GSPS
- 8-bit, Dual channel, 10.4GSPS
- 12-bit, Dual channel: 7.75GSPS/ch
- 16-bit, Dual channel: 6.2GSPS/ch
- Output bandwidth (-3dB): 12GHz
- Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
- Noise floor (small signal): –155dBFS/Hz
- SFDR (-0.1dBFS) : 60dBc
- IMD3 (-7dBFS each tone) : –62dBc
- Additive phase noise, 10kHz offset: -138dBc/Hz
- Four Integrated digital up-converters (DUC)
- Interpolation: 1x, 2x, 3x, 4x, 6x, 8x, 12x ... 256x
- Complex baseband DUC for I/Q output
- Complex to real up conversion for dual channel direct RF sampling
- 64-bit frequency resolution NCOs
- JESD204C Interface
- Up to 16 Lanes at up to 12.8Gbps
- Class C-S, subclass-1 Compatible
- Internal AC coupling capacitors
- SYSREF Windowing for automatic SYSREF timing calibration
- Space screening and assurance:
- Meets ASTM E595 outgassing specification
- One fabrication, assembly, and test site
- Wafer lot traceability
- Extended product life cycle
- Radiation lot acceptance test (RLAT)
- Production burn-in (DAC39RFx10-SP only)
- This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information
Description for the DAC39RFS10-SEP
The DAC39RF10-Sx and RFS10-Sx are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.8GSPS for a single channel or 10.4 GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling in X-band.
The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the DAC39RF10-Sx and RFS10-Sx capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).
A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.